SKKH 122/14 E

SEMIPACK® 2

Thyristor / Diode Modules


VRRM 1400 V
ITAV 129 A

Part Number: 07890320
Net unit weight: 0.165 kg
Tariff Number: 85413000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 18 weeks
1
  • Quantity Price
  • 1+ 58,57 €
  • 8+ 42,30 €
  • 32+ 32,54 €
more Prices
Prices excl. Tax and Shipping
58.5685 EUR