SKKH 122/18 E

SEMIPACK® 2

Thyristor / Diode Modules


VRRM 1800 V
ITAV 129 A

Part Number: 07890340
Net unit weight: 0.16 kg
Tariff Number: 85413000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 52 weeks
1
  • Quantity Price
  • 1+ 53,55 €
  • 8+ 38,67 €
  • 32+ 29,76 €
more Prices
Prices excl. Tax and Shipping
53.546 EUR