SKKH 132/08 E

SEMIPACK® 2

Thyristor / Diode Modules


VRRM 800 V
ITAV 137 A

Part Number: 07890350
Net unit weight: 0.165 kg
Tariff Number: 85413000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 18 weeks
1
  • Quantity Price
  • 1+ 67.32 $
  • 8+ 48.62 $
  • 32+ 37.39 $
more Prices
Prices excl. Tax and Shipping
67.31953 USD