SKKH 132/12 E

SEMIPACK® 2

Thyristor / Diode Modules


VRRM 1200 V
ITAV 137 A

Part Number: 07890360
Net unit weight: 0.165 kg
Tariff Number: 85413000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 18 weeks
1
  • Quantity Price
  • 1+ 70.75 $
  • 8+ 51.10 $
  • 32+ 39.30 $
more Prices
Prices excl. Tax and Shipping
70.748911 USD