SKKH 132/16 E

SEMIPACK® 2

Thyristor / Diode Modules


VRRM 1600 V
ITAV 137 A

Part Number: 07890380
Net unit weight: 0.16 kg
Tariff Number: 85413000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 52 weeks
1
  • Quantity Price
  • 1+ 63,36 €
  • 8+ 45,76 €
  • 32+ 35,20 €
more Prices
Prices excl. Tax and Shipping
63.35525 EUR