SKKH 132/18 E

SEMIPACK® 2

Thyristor / Diode Modules


VRRM 1800 V
ITAV 137 A

Part Number: 07890390
Net unit weight: 0.165 kg
Tariff Number: 85413000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 20 weeks
1
  • Quantity Price
  • 1+ 73,24 €
  • 8+ 52,89 €
  • 32+ 40,68 €
more Prices
Prices excl. Tax and Shipping
73.23625 EUR