SKKH 162/08 E

SEMIPACK® 2

Thyristor / Diode Modules


VRRM 800 V
ITAV 156 A

Part Number: 07890400
Net unit weight: 0.165 kg
Tariff Number: 85413000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Currently available
Available 133 piece(s)
  • Quantity Price
  • 1+ 62,58 €
  • 8+ 45,19 €
  • 32+ 34,76 €
more Prices
Prices excl. Tax and Shipping
62.57625 EUR