SKKH 162/14 E

SEMIPACK® 2

Thyristor / Diode Modules


VRRM 1400 V
ITAV 156 A

Part Number: 07890420
Net unit weight: 0.165 kg
Tariff Number: 85413000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Only 6 piece(s)
More available in approx. 18 weeks
  • Quantity Price
  • 1+ 69,30 €
  • 8+ 50,05 €
  • 32+ 38,50 €
more Prices
Prices excl. Tax and Shipping
69.30025 EUR