SKKH 162/18 E

SEMIPACK® 2

Thyristor / Diode Modules


VRRM 1800 V
ITAV 156 A

Part Number: 07890440
Net unit weight: 0.165 kg
Tariff Number: 85413000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 20 weeks
1
  • Quantity Price
  • 1+ 80.08 $
  • 8+ 57.84 $
  • 32+ 44.49 $
more Prices
Prices excl. Tax and Shipping
80.083839 USD