SKKH 162/22 E H4

SEMIPACK® 2

Thyristor / Diode Modules


VRRM 2200 V
ITAV 143 A

Part Number: 07910390
Net unit weight: 0.18 kg
Tariff Number: 85413000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 19 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 180,96 €
  • 8+ 130,70 €
  • 32+ 100,53 €
more Prices
Prices excl. Tax and Shipping
180.96375 EUR