SKKH 172/16 E

SEMIPACK® 2

Thyristor / Diode Modules


VRRM 1600 V
ITAV 175 A

Part Number: 07890450
Net unit weight: 0.165 kg
Tariff Number: 85413000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 18 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 73,24 €
  • 8+ 52,89 €
  • 32+ 40,68 €
more Prices
Prices excl. Tax and Shipping
73.23625 EUR