SKKH 172/18 E

SEMIPACK® 2

Thyristor / Diode Modules


VRRM 1800 V
ITAV 175 A

Part Number: 07890454
Net unit weight: 0.165 kg
Tariff Number: 85413000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Only 10 piece(s)
More available in approx. 18 weeks
Available alternatives
  • Quantity Price
  • 1+ 73,92 €
  • 8+ 53,39 €
  • 32+ 41,07 €
more Prices
Prices excl. Tax and Shipping
73.923 EUR