SKKH 250/16 E

SEMIPACK® 3

Thyristor / Diode Modules


VRRM 1600 V
ITAV 249 A

Part Number: 07898625
Net unit weight: 0.64 kg
Tariff Number: 85413000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 52 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 234,24 €
  • 3+ 182,19 €
  • 18+ 130,13 €
more Prices
Prices excl. Tax and Shipping
234.24325 EUR