SKKH 27/08 E

SEMIPACK® 1

Thyristor / Diode Modules


VRRM 800 V
ITAV 25 A

Part Number: 07897842
Net unit weight: 0.095 kg
Tariff Number: 85413000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 20 weeks
1
  • Quantity Price
  • 1+ 27,96 €
  • 12+ 20,19 €
  • 48+ 15,54 €
more Prices
Prices excl. Tax and Shipping
27.962 EUR