SKKH 27/14 E

SEMIPACK® 1

Thyristor / Diode Modules


VRRM 1400 V
ITAV 25 A

Part Number: 07897862
Net unit weight: 0.095 kg
Tariff Number: 85413000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 20 weeks
1
  • Quantity Price
  • 1+ 32.07 $
  • 12+ 23.16 $
  • 48+ 17.81 $
more Prices
Prices excl. Tax and Shipping
32.067161 USD