SKKH 27/16 E

SEMIPACK® 1

Thyristor / Diode Modules


VRRM 1600 V
ITAV 25 A

Part Number: 07897872
Net unit weight: 0.095 kg
Tariff Number: 85413000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Only 3 piece(s)
More available in approx. 20 weeks
  • Quantity Price
  • 1+ 29,33 €
  • 12+ 21,18 €
  • 48+ 16,29 €
more Prices
Prices excl. Tax and Shipping
29.32525 EUR