SKKH 273/12 E

SEMIPACK® 3

Thyristor / Diode Modules


VRRM 1200 V
ITAV 274 A

Part Number: 07890110
Net unit weight: 0.41 kg
Tariff Number: 85413000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Only 14 piece(s)
More available in approx. 20 weeks
Available alternatives
  • Quantity Price
  • 1+ 132,52 €
  • 3+ 117,79 €
  • 18+ 88,34 €
more Prices
Prices excl. Tax and Shipping
132.52225 EUR