SKKH 273/18 E

SEMIPACK® 3

Thyristor / Diode Modules


VRRM 1800 V
ITAV 274 A

Part Number: 07890130
Net unit weight: 0.41 kg
Tariff Number: 85413000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Only 10 piece(s)
More available in approx. 20 weeks
Available alternatives
  • Quantity Price
  • 1+ 152.30 $
  • 3+ 135.37 $
  • 18+ 101.53 $
more Prices
Prices excl. Tax and Shipping
152.2994 USD