SKKH 280/20 E H4

SEMIPACK® 3

Thyristor / Diode Modules


VRRM 2000 V
ITAV 252 A

Part Number: 07898660
Net unit weight: 0.64 kg
Tariff Number: 85413000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 20 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 268,58 €
  • 3+ 208,90 €
  • 18+ 149,21 €
more Prices
Prices excl. Tax and Shipping
268.58075 EUR