SKKH 323/12 E

SEMIPACK® 3

Thyristor / Diode Modules


VRRM 1200 V
ITAV 320 A

Part Number: 07890180
Net unit weight: 0.41 kg
Tariff Number: 85413000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 20 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 144.91 $
  • 3+ 128.81 $
  • 18+ 96.60 $
more Prices
Prices excl. Tax and Shipping
144.91308 USD