SKKH 330/08 E

SEMIPACK® 3

Thyristor / Diode Modules


VRRM 800 V
ITAV 309 A

Part Number: 07898545
Net unit weight: 0.64 kg
Tariff Number: 85413000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Only 13 piece(s)
More available in approx. 20 weeks
Available alternatives
  • Quantity Price
  • 1+ 241,70 €
  • 3+ 187,99 €
  • 18+ 134,28 €
more Prices
Prices excl. Tax and Shipping
241.695 EUR