SKKH 330/12 E

SEMIPACK® 3

Thyristor / Diode Modules


VRRM 1200 V
ITAV 309 A

Part Number: 07898550
Net unit weight: 0.64 kg
Tariff Number: 85413000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Only 10 piece(s)
More available in approx. 20 weeks
Available alternatives
  • Quantity Price
  • 1+ 252,87 €
  • 3+ 196,68 €
  • 18+ 140,49 €
more Prices
Prices excl. Tax and Shipping
252.8675 EUR