SKKH 460/16 E
SEMIPACK® 5
Thyristor / Diode Modules
V
RRM 1600 V
I
TAV 460 A
Part Number: 07898700
Net unit weight: 1.4 kg
Tariff Number: 85413000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
⬤
Currently available
Available 170 piece(s)