SKKH 460/22 E H4
SEMIPACK® 5
Thyristor / Diode Modules
V
RRM 2200 V
I
TAV 460 A
Part Number: 07898705
Net unit weight: 1.4 kg
Tariff Number: 85413000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
⬤
Current delivery time approx. 20 weeks
1