SKKH 57/08 E

SEMIPACK® 1

Thyristor / Diode Modules


VRRM 800 V
ITAV 50 A

Part Number: 07897942
Net unit weight: 0.095 kg
Tariff Number: 85413000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 18 weeks
1
  • Quantity Price
  • 1+ 29,41 €
  • 12+ 21,24 €
  • 48+ 16,34 €
more Prices
Prices excl. Tax and Shipping
29.40725 EUR