SKKH 57/16 E

SEMIPACK® 1

Thyristor / Diode Modules


VRRM 1600 V
ITAV 50 A

Part Number: 07897972
Net unit weight: 0.095 kg
Tariff Number: 85413000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 20 weeks
1
  • Quantity Price
  • 1+ 33.70 $
  • 12+ 24.34 $
  • 48+ 18.73 $
more Prices
Prices excl. Tax and Shipping
33.703584 USD