SKKH 57/18 E

SEMIPACK® 1

Thyristor / Diode Modules


VRRM 1800 V
ITAV 50 A

Part Number: 07897982
Net unit weight: 0.095 kg
Tariff Number: 85413000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 17 weeks
1
  • Quantity Price
  • 1+ 30,82 €
  • 12+ 22,26 €
  • 48+ 17,13 €
more Prices
Prices excl. Tax and Shipping
30.82175 EUR