SKKH 570/18 E

SEMIPACK® 5

Thyristor / Diode Modules


VRRM 1800 V
ITAV 570 A

Part Number: 07898730
Net unit weight: 1.4 kg
Tariff Number: 85413000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 20 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 444,69 €
  • 2+ 370,57 €
  • 16+ 247,05 €
more Prices
Prices excl. Tax and Shipping
444.686 EUR