SKKH 72/08 E

SEMIPACK® 1

Thyristor / Diode Modules


VRRM 800 V
ITAV 70 A

Part Number: 07897991
Net unit weight: 0.095 kg
Tariff Number: 85413000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 20 weeks
1
  • Quantity Price
  • 1+ 39.17 $
  • 12+ 28.29 $
  • 48+ 21.76 $
more Prices
Prices excl. Tax and Shipping
39.173271 USD