SKKH 72/12 E

SEMIPACK® 1

Thyristor / Diode Modules


VRRM 1200 V
ITAV 70 A

Part Number: 07898001
Net unit weight: 0.095 kg
Tariff Number: 85413000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Currently available
Available 72 piece(s)
  • Quantity Price
  • 1+ 31,82 €
  • 12+ 22,98 €
  • 48+ 17,68 €
more Prices
Prices excl. Tax and Shipping
31.816 EUR