SKKH 92/18 E

SEMIPACK® 1

Thyristor / Diode Modules


VRRM 1800 V
ITAV 97 A

Part Number: 07898081
Net unit weight: 0.095 kg
Tariff Number: 85413000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Only 1 piece(s)
More available in approx. 16 weeks
  • Quantity Price
  • 1+ 33,17 €
  • 12+ 23,95 €
  • 48+ 18,43 €
more Prices
Prices excl. Tax and Shipping
33.169 EUR