SKKL 92/16E

SEMIPACK® 1

Thyristor / Diode Modules


VRRM 1600 V
ITAV 97 A

Part Number: 07911240
Net unit weight: 0.095 kg
Tariff Number: 85411000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 19 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 49,60 €
  • 12+ 35,82 €
  • 48+ 27,56 €
more Prices
Prices excl. Tax and Shipping
49.59975 EUR