SKKT 106/18 E

SEMIPACK® 1

Thyristor Modules


VRRM 1800 V
ITAV 106 A

Part Number: 07897511
Net unit weight: 0.095 kg
Tariff Number: 85413000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 20 weeks
1
  • Quantity Price
  • 1+ 42.70 $
  • 12+ 30.85 $
  • 48+ 23.73 $
more Prices
Prices excl. Tax and Shipping
42.703909 USD