SKKT 106B12 E

SEMIPACK® 1

Thyristor Modules


VRRM 1200 V
ITAV 106 A

Part Number: 07897801
Net unit weight: 0.095 kg
Tariff Number: 85413000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 20 weeks
1
  • Quantity Price
  • 1+ 40.14 $
  • 12+ 28.99 $
  • 48+ 22.30 $
more Prices
Prices excl. Tax and Shipping
40.138098 USD