SKKT 107/16 E

SEMIPACK® 1

Thyristor Modules


VRRM 1600 V
ITAV 119 A

Part Number: 07894812
Net unit weight: 0.0753 kg
Tariff Number: 85413000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 20 weeks
1
  • Quantity Price
  • 1+ 40.11 $
  • 12+ 28.97 $
  • 48+ 22.29 $
more Prices
Prices excl. Tax and Shipping
40.114774 USD