SKKT 122/12 E

SEMIPACK® 2

Thyristor Modules


VRRM 1200 V
ITAV 129 A

Part Number: 07894010
Net unit weight: 0.165 kg
Tariff Number: 85413000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Only 17 piece(s)
More available in approx. 18 weeks
  • Quantity Price
  • 1+ 56,09 €
  • 8+ 40,51 €
  • 32+ 31,16 €
more Prices
Prices excl. Tax and Shipping
56.088 EUR