SKKT 122/14 E

SEMIPACK® 2

Thyristor Modules


VRRM 1400 V
ITAV 129 A

Part Number: 07894020
Net unit weight: 0.165 kg
Tariff Number: 85413000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 20 weeks
1
  • Quantity Price
  • 1+ 59,11 €
  • 8+ 42,69 €
  • 32+ 32,84 €
more Prices
Prices excl. Tax and Shipping
59.11175 EUR