SKKT 132/08 E

SEMIPACK® 2

Thyristor Modules


VRRM 800 V
ITAV 137 A

Part Number: 07894050
Net unit weight: 0.165 kg
Tariff Number: 85413000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 20 weeks
1
  • Quantity Price
  • 1+ 70.24 $
  • 8+ 50.73 $
  • 32+ 39.03 $
more Prices
Prices excl. Tax and Shipping
70.242886 USD