SKKT 132/12 E

SEMIPACK® 2

Thyristor Modules


VRRM 1200 V
ITAV 137 A

Part Number: 07894062
Net unit weight: 0.165 kg
Tariff Number: 85413000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 20 weeks
1
  • Quantity Price
  • 1+ 67,52 €
  • 8+ 48,76 €
  • 32+ 37,50 €
more Prices
Prices excl. Tax and Shipping
67.51675 EUR