SKKT 132/16 E

SEMIPACK® 2

Thyristor Modules


VRRM 1600 V
ITAV 137 A

Part Number: 07894080
Net unit weight: 0.165 kg
Tariff Number: 85413000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 20 weeks
1
  • Quantity Price
  • 1+ 82.20 $
  • 8+ 59.37 $
  • 32+ 45.67 $
more Prices
Prices excl. Tax and Shipping
82.202222 USD