SKKT 132/22 E H4

SEMIPACK® 2

Thyristor Modules


VRRM 2200 V
ITAV 128 A

Part Number: 07910330
Net unit weight: 0.18 kg
Tariff Number: 85413000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 19 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 189,52 €
  • 8+ 136,88 €
  • 32+ 105,29 €
more Prices
Prices excl. Tax and Shipping
189.5225 EUR