SKKT 162/08 E

SEMIPACK® 2

Thyristor Modules


VRRM 800 V
ITAV 156 A

Part Number: 07894100
Net unit weight: 0.165 kg
Tariff Number: 85413000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Only 6 piece(s)
More available in approx. 20 weeks
  • Quantity Price
  • 1+ 64,24 €
  • 8+ 46,39 €
  • 32+ 35,69 €
more Prices
Prices excl. Tax and Shipping
64.23675 EUR