SKKT 162/14 E

SEMIPACK® 2

Thyristor Modules


VRRM 1400 V
ITAV 156 A

Part Number: 07894120
Net unit weight: 0.165 kg
Tariff Number: 85413000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 20 weeks
1
  • Quantity Price
  • 1+ 77.80 $
  • 8+ 56.19 $
  • 32+ 43.22 $
more Prices
Prices excl. Tax and Shipping
77.797331 USD