SKKT 162/22 E H4

SEMIPACK® 2

Thyristor Modules


VRRM 2200 V
ITAV 143 A

Part Number: 07910350
Net unit weight: 0.18 kg
Tariff Number: 85413000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 19 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 207.24 $
  • 8+ 149.68 $
  • 32+ 115.13 $
more Prices
Prices excl. Tax and Shipping
207.242854 USD