SKKT 172/14 E

SEMIPACK® 2

Thyristor Modules


VRRM 1400 V
ITAV 175 A

Part Number: 07894150
Net unit weight: 0.165 kg
Tariff Number: 85413000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 18 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 71,15 €
  • 8+ 51,38 €
  • 32+ 39,52 €
more Prices
Prices excl. Tax and Shipping
71.14525 EUR