SKKT 172/18 E

SEMIPACK® 2

Thyristor Modules


VRRM 1800 V
ITAV 175 A

Part Number: 07894170
Net unit weight: 0.165 kg
Tariff Number: 85413000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 18 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 75,17 €
  • 8+ 54,29 €
  • 32+ 41,77 €
more Prices
Prices excl. Tax and Shipping
75.1735 EUR