SKKT 215/18 E

SEMIPACK® 2

Thyristor Modules


VRRM 1800 V
ITAV 215 A

Part Number: 07890620
Net unit weight: 0.165 kg
Tariff Number: 85413000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 20 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 101,19 €
  • 8+ 73,08 €
  • 32+ 56,21 €
more Prices
Prices excl. Tax and Shipping
101.188 EUR