SKKT 250/08 E

SEMIPACK® 3

Thyristor Modules


VRRM 800 V
ITAV 249 A

Part Number: 07898540
Net unit weight: 0.64 kg
Tariff Number: 85413000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 20 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 252,39 €
  • 3+ 196,30 €
  • 18+ 140,21 €
more Prices
Prices excl. Tax and Shipping
252.38575 EUR