SKKT 250/12 E

SEMIPACK® 3

Thyristor Modules


VRRM 1200 V
ITAV 249 A

Part Number: 07898530
Net unit weight: 0.64 kg
Tariff Number: 85413000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 20 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 284.08 $
  • 3+ 220.95 $
  • 18+ 157.82 $
more Prices
Prices excl. Tax and Shipping
284.076286 USD