SKKT 250/16 E

SEMIPACK® 3

Thyristor Modules


VRRM 1600 V
ITAV 249 A

Part Number: 07898525
Net unit weight: 0.64 kg
Tariff Number: 85413000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 20 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 276,86 €
  • 3+ 215,34 €
  • 18+ 153,81 €
more Prices
Prices excl. Tax and Shipping
276.86275 EUR